Stranded (class A) bare copper is suitable for overhead transmission and distribution applications.
Stock # | 10713690 10713690 | |
Size (AWG or kcmil) | 350 KCMIL 350 KCMIL | |
No. of Strands | 19 19 | |
Stranding Class | A A | |
Strand Type | CONV CONV | |
Temper | SD SD | |
Nom. OD (mils) (mm) | 678 17.23 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1081 1608 | lbs/1000' kgs/km |
Allowable Ampacity | 650 650 | |
Rated Strength (lbs) (kg) | 10680 4844.36 | lbs kg |
DC Resistance at 20°C (ohms/1000') (ohms/km) | 0.03022 0.04 | ohms/1000' ohms/km |
Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:
Bare Copper, stranded. Unilay construction. Soft-drawn temper.