4-7 SD CU CONV 3.47" LH 500 FT

Southwire #: 10674051

Bare Copper Conductor. Stranded.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

Stranded conductor of greater flexibility (class B) is suitable for uninsulated hook up, jumpers, and grounds in electrical construction.

Specifications

Stock # 10674051 10674051
Size (AWG or kcmil) 4 AWG 4 AWG
No. of Strands 7 7
Stranding Class B B
Strand Type CONV CONV
Temper SD SD
Nom. OD (mils) (mm) 231 5.88 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 129 192 lbs/1000' kgs/km
Allowable Ampacity 170 170
Rated Strength (lbs) (kg) 1320 598.74 lbs kg
DC Resistance at 20°C (ohms/1000') (ohms/km) 0.2534 0.38 ohms/1000' ohms/km

Standards & References

Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:

  • • B-8 Concentric-Lay-Stranded Hard, Medium-Hard or Soft Copper Conductor.

Construction

Bare Copper, stranded. Unilay construction. Soft-drawn temper.