Stranded conductor of greater flexibility (class B) is suitable for uninsulated hook up, jumpers, and grounds in electrical construction.
Stock # | 10665859 10665859 | |
Size (AWG or kcmil) | 6 AWG 6 AWG | |
No. of Strands | 7 7 | |
Stranding Class | B B | |
Strand Type | CONV CONV | |
Temper | SD SD | |
Nom. OD (mils) (mm) | 183 4.66 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 81 121 | lbs/1000' kgs/km |
Allowable Ampacity | 130 130 | |
Rated Strength (lbs) (kg) | 794 360.15 | lbs kg |
DC Resistance at 20°C (ohms/1000') (ohms/km) | 0.403 0.60 | ohms/1000' ohms/km |
Southwire's bare copper wire and cable meets or exceeds the following ASTM specifications:
Bare Copper, stranded. Unilay construction. Soft-drawn temper.