600 STR 3E AL (304mm2) XHHW-2 GREEN

SKU: 64427199
1000 Volts/600 Volts Alumaflex® Brand Aluminum Alloy (AA-8176) Conductor. Cross-linked Polyethylene (XLPE) Insulation. Moisture Resistant High Heat.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire® SIMpull XHHW-2® aluminum conductors are primarily used in conduit or recognized raceways for service and feeder wiring as specified in the National Electrical Code. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This product is designed to be installed without the application of pulling lubricant.

Specifications

measurement
imperial metric
Stock # 64427199 64427199
Size (AWG or kcmil) 600 KCMIL 600 KCMIL
No. of Strands 58 58
Nom. OD (mils) (mm) 965 24.51 mils mm
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 673 1001 lbs/1000' kgs/km
Allowable Ampacity at 60C 285 285
Allowable Ampacity at 75C 340 340
Allowable Ampacity at 90C 385 385

Standards & References

Southwire SIMpull® Aluminum Type XHHW-2 conductors comply with the following:

  • ASTM – B800 and B836
  • Listed per UL Standard 44
  • NOM-ANCE 90° C
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70
  • NEMA WC-70 (ICEA S-95-658) Construction Requirements
  • Gas & Oil Resistant II
  • Sunlight Resistant
  • CT Rated
  • FT4
  • RoHS/Reach Compliant

Construction

Southwire Type XHHW-2 aluminum conductors are Alumaflex® brand AA-8000 series aluminum alloy, compact stranded. The insulation is an abrasion, moisture and heat resistant SIMpull® thermoset cross-linked polyethylene. Marked sunlight resistant.

Resources

There are no downloadable resources for this product.