900 STR 3E AL (456mm2) SIMpull™ XHHW-2 PURPLE INDUSTRIAL

900 STR 3E AL (456mm2) SIMpull™ XHHW-2 PURPLE INDUSTRIAL

SKU: 59642499
1000 Volts/600 Volts Alumaflex® Brand Aluminum Alloy (AA-8176) Conductor. Cross-linked Polyethylene (XLPE) Insulation. Moisture Resistant High Heat.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire® SIMpull XHHW-2® aluminum conductors are primarily used in conduit or recognized raceways for service and feeder wiring as specified in the National Electrical Code. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This product is designed to be installed without the application of pulling lubricant.

Specifications

measurement
imperial metric
Stock # 59642499 59642499
Size (AWG or kcmil) 900 KCMIL 900 KCMIL
No. of Strands 58 58
Nom. OD (mils) (mm) 1163 29.54 mils mm
Insulation Thickness (mils) (mm) 82 2.08 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 972 1447 lbs/1000' kgs/km
Allowable Ampacity at 60C 355 355
Allowable Ampacity at 75C 425 425
Allowable Ampacity at 90C 480 480

Standards & References

Southwire SIMpull® Aluminum Type XHHW-2 conductors comply with the following:

  • ASTM – B800 and B801
  • Listed per UL Standard 44
  • NOM-ANCE 90° C
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70
  • NEMA WC-70 (ICEA S-95-658) Construction Requirements
  • Gas & Oil Resistant II
  • Sunlight Resistant
  • CT Rated
  • FT4
  • RoHS/Reach Compliant

Construction

Southwire Type XHHW-2 aluminum conductors are Alumaflex® brand AA-8000 series aluminum alloy, compact stranded. The insulation is an abrasion, moisture and heat resistant SIMpull® thermoset cross-linked polyethylene. Marked sunlight resistant.

Resources

There are no downloadable resources for this product.