2 STR 3E AL (33.6mm2) SIMpull(R) XHHW-2 GREEN INDUSTRIAL

2 STR 3E AL (33.6mm2) SIMpull(R) XHHW-2 GREEN INDUSTRIAL

SKU: 56737999
1000 Volts/600 Volts Alumaflex® Brand Aluminum Alloy (AA-8176) Conductor. Cross-linked Polyethylene (XLPE) Insulation. Moisture Resistant High Heat.
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire® SIMpull XHHW-2® aluminum conductors are primarily used in conduit or recognized raceways for service and feeder wiring as specified in the National Electrical Code. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This product is designed to be installed without the application of pulling lubricant.

Specifications

measurement
imperial metric
Stock # 56737999 56737999
Size (AWG or kcmil) 2 AWG 2 AWG
No. of Strands 6 6
Nom. OD (mils) (mm) 358 9.09 mils mm
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 85 126 lbs/1000' kgs/km
Allowable Ampacity at 60C 75 75
Allowable Ampacity at 75C 90 90
Allowable Ampacity at 90C 100 100

Standards & References

Southwire SIMpull® Aluminum Type XHHW-2 conductors comply with the following:

  • ASTM – B800 and B836
  • Listed per UL Standard 44
  • NOM-ANCE 90° C
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70
  • NEMA WC-70 (ICEA S-95-658) Construction Requirements
  • Gas & Oil Resistant II
  • Sunlight Resistant
  • RoHS/Reach Compliant

Construction

Southwire Type XHHW-2 aluminum conductors are Alumaflex® brand AA-8000 series aluminum alloy, compact stranded. The insulation is an abrasion, moisture and heat resistant SIMpull® thermoset cross-linked polyethylene. Marked sunlight resistant.

Resources

There are no downloadable resources for this product.