XHHW 4/0 Str Cu SIM Bn 5kR

SKU: 55308008
600 Volts and 1000 Volts. Copper Conductor. Cross-Linked Polyethylene (XLPE) Insulation. High-Heat and Moisture Resistant. SIM Technology® for easier pulling. Also rated SIS.
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire® SIMpull XHHW-2® copper conductors are primarily used in conduit, Cable Tray or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the National Electrical Code. SIMpull XHHW-2® copper conductors may be used in wet or dry locations at temperatures not to exceed 90° C. Voltage rating for XHHW-2 conductors is 1000 volts. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified. This cable is designed to be installed without the application of pulling lubricant.

Specifications

measurement
imperial metric
Stock # 55308008 55308008
Size (AWG or kcmil) 4/0 AWG 4/0 AWG
No. of Conductors 1 1
No. of Strands 19 19
Nom. OD (mils) (mm) 630 16.00 mils mm
Insulation Thickness (mils) (mm) 57 1.45 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 707 1052 lbs/1000' kgs/km
Allowable Ampacity at 60C 195 195
Allowable Ampacity at 75C 230 230
Allowable Ampacity at 90C 260 260
UPC # 032886075490 032886075490

Standards & References

Southwire® SIMpull XHHW-2® copper conductors comply with the following:

  • ASTM- B3, B8 (7, 19, 37, 61 Strands), B787 (19 Strands)
  • UL Standard 44
  • NOM-ANCE 90° C
  • Federal Specification A-A059544
  • CT Rated Sizes 1/0 AWG and Larger
  • Gas and Oil Resistant II sizes 8 AWG and larger
  • Sunlight (UV) Resistant – S 8 AWG and larger
  • National Electrical Code, NFPA 70
  • NEMA WC 70 Construction Requirements
  • FT4/IEEE 1202- Sizes 350 KCMIL and Larger
  • RoHS/ REACH Chemical Limit Compliant

Construction

Southwire® SIMpull XHHW-2® copper conductors are annealed (soft) copper. Insulation is an abrasion, moisture, and heat resistant thermoset cross-linked polyethylene (XLPE). Conductor sizes 8 AWG and larger are marked sunlight resistant. Colors are available and may be subject to economic order quantity.

Resources

There are no downloadable resources for this product.