4-7 3E AL SIMpull ™ THHN-THWN-2 WHITE 5000 FT

Southwire #: 57762801

600 Volt Alumaflex® Brand Aluminum Alloy (AA-8176) Conductor. Thermoplastic Insulation/SIM Nylon Sheath. Heat, Moisture, Gasoline, and Oil Resistant. Also Rated THWN-2. SIMpull® Technology for Easier Pulling

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire SIMpull THHN® Aluminum THHN Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the 2011 National Electrical Code. When used as Type THHN or T90 Nylon conductor is suitable for use in dry locations at temperatures not to exceed 90°C. When used as Type THWN-2 or TWN75, conductor is suitable for use in wet or dry locations at temperatures not to exceed 90°C or not to exceed 75°C when exposed to oil or coolant. Voltage for all applications is 600 volts. This cable should be installed without application of pulling lubricant.

Specifications

measurement
imperial metric
Stock # 57762801 57762801
Size (AWG or kcmil) 4 AWG 4 AWG
No. of Conductors 1 1
No. of Strands 7 7
Nom. OD (mils) (mm) 309 7.85 mils mm
Insulation Thickness (mils) (mm) 40 1.02 mils mm
Jacket Thickness (mils) (mm) 7 0.18 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 63 94 lbs/1000' kgs/km
Allowable Ampacity at 60C 55 55
Allowable Ampacity at 75C 65 65
Allowable Ampacity at 90C 75 75
UPC # 032886914850 032886914850

Standards & References

Southwire Aluminum SIMpull THHN® conductors comply with the following:

  • ASTM B-800 and B-801
  • UL Standard 83
  • CSA Standard C22.2 75
  • Federal Specification A-A-59544
  • VW-1
  • FT1
  • T90 Nylon
  • TWN 75
  • National Electrical Code, NFPA 70
  • NEMA WC-70 Construction Requirements
  • Gas & Oil Resistant II
  • RoHS/Reach Compliant

Construction

Southwire SIMpull THHN® conductors are AlumaFlex® Brand AA-8000 series aluminum alloy, compact stranded. Insulated with a tough heat and moisture-resistant polyvinyl chloride (PVC), over which a SIM nylon (polyamide) or UL-listed equal jacket is applied.

Resources

There are no downloadable resources for this product.