Southwire SIMpull THHN® Aluminum THHN Wire & Cable with Alumaflex® Brand conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the 2011 National Electrical Code. When used as Type THHN or T90 Nylon conductor is suitable for use in dry locations at temperatures not to exceed 90°C. When used as Type THWN-2 or TWN75, conductor is suitable for use in wet or dry locations at temperatures not to exceed 90°C or not to exceed 75°C when exposed to oil or coolant. Voltage for all applications is 600 volts. This cable should be installed without application of pulling lubricant.
Stock # | 56185903 56185903 | |
Size (AWG or kcmil) (mm2) | 350 KCMIL 350 KCMIL | |
No. of Conductors | 1 1 | |
No. of Strands | 35 35 | |
Nom. OD (mils) (mm) | 758 19.25 | mils mm |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Jacket Thickness (mils) (mm) | 9 0.23 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 425 632 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 210 210 | |
Allowable Ampacity at 75C | 250 250 | |
Allowable Ampacity at 90C | 280 280 | |
UPC # | 032886902116 032886902116 |
Southwire Aluminum SIMpull THHN® conductors comply with the following:
Southwire SIMpull THHN® conductors are AlumaFlex® Brand AA-8000 series aluminum alloy, compact stranded. Insulated with a tough heat and moisture-resistant polyvinyl chloride (PVC), over which a SIM nylon (polyamide) or UL-listed equal jacket is applied.