THHN 10 Str Cu Gy1OeS 10kD

Southwire #: 57529860

600 Volts. Copper Conductor. Thermoplastic Insulation/Nylon Sheath, Heat, Moisture, Gasoline and Oil Resistant II. Rated THHN and THWN. Also rated MTW and AWM.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

THHN copper conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts.

  • THWN- Wet locations not to exceed 75° C or dry locations not to exceed 90° C or locations not to exceed 75° C when exposed to oil

Specifications

measurement
imperial metric
Stock # 57529860 57529860
Size (AWG or kcmil) 10 AWG 10 AWG
No. of Conductors 1 1
No. of Strands 19 19
Nom. OD (mils) (mm) 165 4.19 mils mm
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 39 58 lbs/1000' kgs/km
Allowable Ampacity at 60C 30 30
Allowable Ampacity at 75C 30 30
Allowable Ampacity at 90C 30 30

Standards & References

Southwire® THHN copper conductors comply with the following:

  • ASTM - B3
  • UL Standards 83, 758, and 1063
  • CSA C22.2 No. 75
  • NOM-ANCE 90° C
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70
  • VW-1
  • FT1
  • MTW
  • RoHS/REACH Compliant

Construction

Southwire® THHN copper conductors are made with soft drawn copper. Combination-unilay stranding . The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket. Marked as THWN.