12-19 SD CU THHN-THWN-MTW-AWM UL/c(UL) WHITE-BLACK STRIPE 500 FT

Southwire #: 31151402

600 Volts. Copper Conductor. Thermoplastic Insulation/Nylon Sheath, Heat, Moisture, Gasoline and Oil Resistant II. Rated THHN and THWN. Also rated MTW and AWM.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

THHN copper conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts.

  • THWN- Wet locations not to exceed 75° C or dry locations not to exceed 90° C or locations not to exceed 75° C when exposed to oil.

Specifications

Stock # 31151402 31151402
Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Conductors 1 1
No. of Strands 19 19
Nom. OD (mils) (mm) 132 3.35 mils mm
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 25 37 lbs/1000' kgs/km
Allowable Ampacity at 60C 20 20
Allowable Ampacity at 75C 20 20
Allowable Ampacity at 90C 20 20
UPC # 032886878978 032886878978

Standards & References

Southwire® THHN copper conductors comply with the following:

  • ASTM - B3
  • UL Standards 83 and 758
  • CSA C22.2 No. 75
  • NOM-ANCE 90° C
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70
  • VW-1
  • FT1
  • MTW
  • RoHS/REACH Compliant

Construction

Southwire® THHN copper conductors are made with soft drawn copper. Combination-unilay stranding. The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket. Marked as THWN.