THHN copper conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts.
Stock # | 22978183 22978183 | |
Size (AWG or kcmil) | 10 AWG 10 AWG | |
No. of Conductors | 1 1 | |
No. of Strands | 19 19 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 38 57 | lbs/1000' kgs/km |
Nom. OD (mils) (mm) | 163 4.14 | mils mm |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Allowable Ampacity at 60C | 30 30 | |
Allowable Ampacity at 75C | 30 30 | |
Allowable Ampacity at 90C | 30 30 | |
UPC # | 032886994586 032886994586 |
Southwire® SIMpull THHN® copper conductors comply with the following:
Southwire® SIMpull THHN® copper conductors are made with soft drawn copper. Sizes 14 through 4/0 AWG use a combination-unilay stranding while 250 kcmil and larger sizes use a compressed copper stranding. The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket utilizing SIMpull® Technology. Available in black, white, red, blue, purple, green, yellow, orange, brown, and gray. Also available in striped configurations. Some colors are subject to economic order quantity. Marked as THHN in all sizes. Also marked as THWN-2 in sizes 8 AWG and larger or marked as THWN in sizes 14, 12, and 10 AWG. Marked sunlight resistant in sizes 2 AWG and larger. Sizes 14, 12, and 10 AWG are available with SIMpull® Technology only in SIMpull BARREL™ cable drum or SIMpull® CoilPAK™ configurations.