Southwire's Aluminum RWU90 is designed for direct earth burial (with protection as required by the Canadian Electrical Code Part I). It can also be used for open wiring, used in raceways for service entrance above or below ground.
Stock # | 60412199 60412199 | |
Size (AWG or kcmil) (mm2) | 1000 KCMIL 1000 KCMIL | |
No. of Strands | 58 58 | |
Nom. OD (mils) (mm) | 1310 33.27 | mils mm |
Insulation Thickness (mils) (mm) | 125 3.18 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1142 1699 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 750 750 | |
Allowable Ampacity at 90°C Open Air | 845 845 | |
Allowable Ampacity at 75°C Cable in Conduit | 445 445 | |
Allowable Ampacity at 90°C Cable in Conduit | 500 500 |
Southwire’s RWU90 cables meet or exceed the following requirements: