RWU90 1/0 Str Al 1kV Bk

Southwire #: 56879499

Aluminum Conductors, XLPE Insulation, 1000V / -40ºC MIN, 90ºC MAX, Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire's Aluminum RWU90 is designed for direct earth burial (with protection as required by the Canadian Electrical Code Part I). It can also be used for open wiring, used in raceways for service entrance above or below ground.

  • Sequential Markings
  • The minimum recommended installation temperature is -40°C (with suitable handling procedures). Maximum conductor temperature is 90°C.

Specifications

measurement
imperial metric
Stock # 56879499 56879499
Size (AWG or kcmil) 1/0 AWG 1/0 AWG
No. of Strands 18 18
Nom. OD (mils) (mm) 526 13.36 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 153 227 lbs/1000' kgs/km
Allowable Ampacity at 75°C Open Air - -
Allowable Ampacity at 90°C Open Air - -
Allowable Ampacity at 75°C Cable in Conduit 120 120
Allowable Ampacity at 90°C Cable in Conduit 135 135

Standards & References

Southwire’s RWU90 cables meet or exceed the following requirements:

  • CSA VW-1
  • CSA Standard C22.2 No. 38 File Listing LL90458
  • CSA - Rated SR for Sunlight Resistance

Construction

  • 8000 Series Aluminum Alloy Class B compact stranded conductor with extra thickness on the moisture resistant, low temperature, cross linked polyethylene (XLPE) insulation insulation. Rated at 1000 volts. Sunlight resistant.
  • Rated at 1000 Volts.
  • Black conductors are SR rated for sunlight resistance.
  • Aluminum Conductor
  • XLPE Insulation

Resources

There are no downloadable resources for this product.