Southwire's Aluminum RWU90 is designed for direct earth burial (with protection as required by the Canadian Electrical Code Part I). It can also be used for open wiring, used in raceways for service entrance above or below ground.
Stock # | 56878915 56878915 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 34 34 | |
Nom. OD (mils) (mm) | 970 24.64 | mils mm |
Insulation Thickness (mils) (mm) | 110 2.79 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 602 896 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 485 485 | |
Allowable Ampacity at 90°C Open Air | 545 545 | |
Allowable Ampacity at 75°C Cable in Conduit | 310 310 | |
Allowable Ampacity at 90°C Cable in Conduit | 350 350 |
Southwire’s RWU90 cables meet or exceed the following requirements: