Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 95530201 95530201 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 2/0 AWG 2/0 AWG | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 526 13.36 | mils mm |
Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 455 676 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 265 265 | |
Allowable Ampacity at 90°C Open Air | 300 300 | |
Allowable Ampacity at 75°C Cable in Conduit | 175 175 | |
Allowable Ampacity at 90°C Cable in Conduit | 195 195 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: