Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 58310805 58310805 | |
Size (AWG or kcmil) (mm2) | 10 AWG 10 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 177 4.50 | mils mm |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 39 58 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 50 50 | |
Allowable Ampacity at 90°C Open Air | 55 55 | |
Allowable Ampacity at 75°C Cable in Conduit | 35 35 | |
Allowable Ampacity at 90°C Cable in Conduit | 40 40 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: