RW90 SIM 8 Str Cu Bn

Southwire #: 58152899

Copper Conductor, 600V, 90°C MAX - 40°C MIN, Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.

  • For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

measurement
imperial metric
Stock # 58152899 58152899
Size (AWG or kcmil) 8 AWG 8 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 238 6.05 mils mm
Insulation Thickness (mils) (mm) 35 0.89 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 65 97 lbs/1000' kgs/km
Allowable Ampacity at 75°C Open Air 70 70
Allowable Ampacity at 90°C Open Air 80 80
Allowable Ampacity at 75°C Cable in Conduit 50 50
Allowable Ampacity at 90°C Cable in Conduit 55 55

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single copper conductor
  • CSA Spec. C22.2, No. 38
  • Sunlight Resistant
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

  • Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation.
  • Sunlight Resistant
  • This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  • Copper Conductor
  • SIMpull ® Insulation

Resources

There are no downloadable resources for this product.