Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 57742501 57742501 | |
Size (AWG or kcmil) (mm2) | 1 AWG 1 AWG | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 438 11.13 | mils mm |
Insulation Thickness (mils) (mm) | 55 1.40 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 292 435 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 195 195 | |
Allowable Ampacity at 90°C Open Air | 220 220 | |
Allowable Ampacity at 75°C Cable in Conduit | 130 130 | |
Allowable Ampacity at 90°C Cable in Conduit | 145 145 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: