RW90 SIM 500 Str Cu We

Southwire #: 57387999

Copper Conductor, 600V, 90°C MAX - 40°C MIN, Sunlight Resistant, FT4 Flame Test Rating.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.

  • For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

measurement
imperial metric
Stock # 57387999 57387999
Size (AWG or kcmil) 500 KCMIL 500 KCMIL
No. of Strands 37 37
Nom. OD (mils) (mm) 908 23.06 mils mm
Insulation Thickness (mils) (mm) 50 1.27 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1621 2412 lbs/1000' kgs/km
Allowable Ampacity at 75°C Open Air 620 620
Allowable Ampacity at 90°C Open Air 700 700
Allowable Ampacity at 75°C Cable in Conduit 380 380
Allowable Ampacity at 90°C Cable in Conduit 430 430

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single copper conductor
  • CSA Spec. C22.2, No. 38
  • CSA FT4 - Flame Test Rating
  • Sunlight Resistant
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

  • Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation.
  • Sunlight Resistant, Rated FT4
  • This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  • Copper Conductor
  • SIMpull ® Insulation

Resources

There are no downloadable resources for this product.