RW90 SIM 250 Str Cu We

Southwire #: 57387299

Copper Conductor, 600V, 90°C MAX - 40°C MIN, Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.

  • For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

measurement
imperial metric
Stock # 57387299 57387299
Size (AWG or kcmil) 250 KCMIL 250 KCMIL
No. of Strands 37 37
Nom. OD (mils) (mm) 700 17.78 mils mm
Insulation Thickness (mils) (mm) 50 1.27 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 838 1247 lbs/1000' kgs/km
Allowable Ampacity at 75°C Open Air 405 405
Allowable Ampacity at 90°C Open Air 455 455
Allowable Ampacity at 75°C Cable in Conduit 255 255
Allowable Ampacity at 90°C Cable in Conduit 290 290

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single copper conductor
  • CSA Spec. C22.2, No. 38
  • Sunlight Resistant
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

  • Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation.
  • Sunlight Resistant
  • This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  • Copper Conductor
  • SIMpull ® Insulation

Resources

There are no downloadable resources for this product.