Southwire's SIMpull ® Copper RW90 is for open wiring and use in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 55200701 55200701 | |
Size (AWG or kcmil) (mm2) | 3 AWG 3 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 348 8.84 | mils mm |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 186 276 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 145 145 | |
Allowable Ampacity at 90°C Open Air | 165 165 | |
Allowable Ampacity at 75°C Cable in Conduit | 100 100 | |
Allowable Ampacity at 90°C Cable in Conduit | 115 115 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: