RW90 SIM 400 Str Al Be

Southwire #: 66165199

Single 8000 Series Aluminum Conductor, 600V Alumaflex Strand, No. 6 AWG to 1000 KCMIL, 90°C MAX -40°C MIN, Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.

  • For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

measurement
imperial metric
Stock # 66165199 66165199
Size (AWG or kcmil) 400 KCMIL 400 KCMIL
No. of Strands 35 35
Nom. OD (mils) (mm) 793 20.14 mils mm
Insulation Thickness (mils) (mm) 50 1.27 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 452 672 lbs/1000' kgs/km
Allowable Ampacity at 75°C Open Air 425 425
Allowable Ampacity at 90°C Open Air 480 480
Allowable Ampacity at 75°C Cable in Conduit 270 270
Allowable Ampacity at 90°C Cable in Conduit 305 305

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single aluminum conductor
  • CSA Spec. C22.2, No. 38
  • CSA FT4 Flame Test Rating
  • Sunlight Resistant
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

  • Southwire’s SIMpull ® aluminum conductor RW90 with 8000 Series aluminum, low temperature rating, moisture resisting XLPE (cross linked polyethylene) and sunlight resistant insulation is marked “Sun Res” or “SR”. Rated FT4.
  • This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  • Aluminum Conductor
  • SIMpull ® Insulation

Resources

There are no downloadable resources for this product.