Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 59287899 59287899 | |
Size (AWG or kcmil) | 250 KCMIL 250 KCMIL | |
No. of Strands | 22 22 | |
Nom. OD (mils) (mm) | 654 16.61 | mils mm |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 296 441 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 315 315 | |
Allowable Ampacity at 90°C Open Air | 355 355 | |
Allowable Ampacity at 75°C Cable in Conduit | 205 205 | |
Allowable Ampacity at 90°C Cable in Conduit | 230 230 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: