4 STR 3E AL (21.2mm2) SIMpull RW90 600V GREEN 4921 FT

Southwire #: 58090003

Single 8000 Series Aluminum Conductor, 600V Alumaflex Strand, No. 6 AWG to 1000 KCMIL, 90°C MAX -40°C MIN, Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.

  • For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

measurement
imperial metric
Stock # 58090003 58090003
Size (AWG or kcmil) 4 AWG 4 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 303 7.70 mils mm
Insulation Thickness (mils) (mm) 35 0.89 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 57 85 lbs/1000' kgs/km
Allowable Ampacity at 75°C Open Air 100 100
Allowable Ampacity at 90°C Open Air 115 115
Allowable Ampacity at 75°C Cable in Conduit 65 65
Allowable Ampacity at 90°C Cable in Conduit 75 75

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single aluminum conductor
  • CSA Spec. C22.2, No. 38
  • Sunlight Resistant
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

  • Southwire’s SIMpull ® aluminum conductor RW90 with 8000 Series aluminum, low temperature rating, moisture resisting XLPE (cross linked polyethylene) and sunlight resistant insulation is marked “Sun Res” or “SR”.
  • This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  • Aluminum Conductor
  • SIMpull ® Insulation

Resources

There are no downloadable resources for this product.