Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 57802301 57802301 | |
Size (AWG or kcmil) | 1/0 AWG 1/0 AWG | |
No. of Strands | 10 10 | |
Nom. OD (mils) (mm) | 450 11.43 | mils mm |
Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 133 198 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 180 180 | |
Allowable Ampacity at 90°C Open Air | 205 205 | |
Allowable Ampacity at 75°C Cable in Conduit | 120 120 | |
Allowable Ampacity at 90°C Cable in Conduit | 135 135 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: