Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 57511299 57511299 | |
Size (AWG or kcmil) (mm2) | 750 KCMIL 750 KCMIL | |
No. of Strands | 61 61 | |
Nom. OD (mils) (mm) | 1078 27.38 | mils mm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 834 1241 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 620 620 | |
Allowable Ampacity at 90°C Open Air | 700 700 | |
Allowable Ampacity at 75°C Cable in Conduit | 385 385 | |
Allowable Ampacity at 90°C Cable in Conduit | 435 435 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: