Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 56249901 56249901 | |
Size (AWG or kcmil) | 2 AWG 2 AWG | |
No. of Strands | 6 6 | |
Nom. OD (mils) (mm) | 358 9.09 | mils mm |
Insulation Thickness (mils) (mm) | 35 0.89 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 84 125 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 135 135 | |
Allowable Ampacity at 90°C Open Air | 150 150 | |
Allowable Ampacity at 75°C Cable in Conduit | 90 90 | |
Allowable Ampacity at 90°C Cable in Conduit | 100 100 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: