Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 56159601 56159601 | |
Size (AWG or kcmil) | 3/0 AWG 3/0 AWG | |
No. of Strands | 15 15 | |
Nom. OD (mils) (mm) | 537 13.64 | mils mm |
Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 200 297 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 240 240 | |
Allowable Ampacity at 90°C Open Air | 270 270 | |
Allowable Ampacity at 75°C Cable in Conduit | 155 155 | |
Allowable Ampacity at 90°C Cable in Conduit | 175 175 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: