Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 56129399 56129399 | |
Size (AWG or kcmil) | 300 KCMIL 300 KCMIL | |
No. of Strands | 21 21 | |
Nom. OD (mils) (mm) | 704 17.88 | mils mm |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 348 518 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 350 350 | |
Allowable Ampacity at 90°C Open Air | 395 395 | |
Allowable Ampacity at 75°C Cable in Conduit | 230 230 | |
Allowable Ampacity at 90°C Cable in Conduit | 260 260 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: