Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.
Stock # | 56098699 56098699 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 1000 KCMIL 1000 KCMIL | |
No. of Strands | 58 58 | |
Nom. OD (mils) (mm) | 1230 31.24 | mils mm |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1091 1623 | lbs/1000' kgs/km |
Allowable Ampacity at 75°C Open Air | 750 750 | |
Allowable Ampacity at 90°C Open Air | 845 845 | |
Allowable Ampacity at 75°C Cable in Conduit | 445 445 | |
Allowable Ampacity at 90°C Cable in Conduit | 500 500 |
Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements: