750 STR 3E AL (380mm2) SIMpull RW90 600V BLACK 1968 FT

Southwire #: 56098503 Out of Stock

Single 8000 Series Aluminum Conductor, 600V Alumaflex Strand, No. 6 AWG to 1000 KCMIL, 90°C MAX -40°C MIN, Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s SIMpull ® aluminum RW90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations.

  • For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C.

Specifications

measurement
imperial metric
Stock # 56098503 56098503
Size (AWG or kcmil) 750 KCMIL 750 KCMIL
No. of Strands 61 61
Nom. OD (mils) (mm) 1072 27.23 mils mm
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 830 1235 lbs/1000' kgs/km
Allowable Ampacity at 75°C Open Air 620 620
Allowable Ampacity at 90°C Open Air 700 700
Allowable Ampacity at 75°C Cable in Conduit 385 385
Allowable Ampacity at 90°C Cable in Conduit 435 435

Standards & References

Southwire’s SIMpull ® RW90 cables meet or exceed the following requirements:

  • Single aluminum conductor
  • CSA Spec. C22.2, No. 38
  • CSA FT4 Flame Test Rating
  • Sunlight Resistant
  • CSA File Listing: LL90458
  • Lead Free and RoHS compliant

Construction

  • Southwire’s SIMpull ® aluminum conductor RW90 with 8000 Series aluminum, low temperature rating, moisture resisting XLPE (cross linked polyethylene) and sunlight resistant insulation is marked “Sun Res” or “SR”. Rated FT4.
  • This product meets the current RoHS requirements and no lead is added or used in manufacturing.
  • Aluminum Conductor
  • SIMpull ® Insulation

Resources

There are no downloadable resources for this product.