NMWU Copper

Copper Conductors, 300V / -40ºC MIN, 60ºC MAX, PVC / Nylon Insulation, PVC Jacket

Download Category Specifications
PDF Excel Table

Application

Southwire's CSA-NWMU cables may be used for underground installations" including direct burial. It may also be used for environments exposed to the weather in dry and wet locations. The maximum allowable conductor temperature is 60°C. The minimum recommended installation temperature is -40°C for two-conductor cables (sizes AWG 14 to AWG 6) and -25°C for all other sizes. For three-conductor cables the minimum recommended installation temperature is -10°C (with suitable handling procedures). Material should be properly stored above 0°C for 24 hours prior to installation. The maximum voltage rating for all intended applications is 300 volts. Consult the Canadian Electrical Code1 for further information related to applications.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Size (AWG) No. of Strands Jacket Thickness (mils) (mm) Nom. OD (mils) (mm) Nom. Width (mils) (mm) Nom. Height (mils) (mm) Allowable Ampacity at 30°C Ambient Nominal Total Weight (ea) (lbs) (kg) Nominal Total Weight (lbs/1000') (kgs/km)
471847
14 AWG 14 AWG
2 2
1 1
14 14
30 0.76
492 12.50
244 6.20
15 15
89 132
471888
14 AWG 14 AWG
3 3
1 1
14 14
30 0.76
504 12.81
15 15
118 176
471854
12 AWG 12 AWG
2 2
1 1
14 14
30 0.76
525 13.35
260 6.62
20 20
109 162
471896
12 AWG 12 AWG
3 3
1 1
14 14
30 0.76
544 13.84
20 20
148 221
471863
10 AWG 10 AWG
2 2
1 1
12 12
30 0.76
584 14.85
281 7.16
30 30
147 218
471912
10 AWG 10 AWG
3 3
1 1
12 12
30 0.76
595 15.13
30 30
200 298
471870
8 AWG 8 AWG
2 2
7 7
10 10
45 1.14
775 19.71
382 9.70
40 40
254 378
471920
8 AWG 8 AWG
3 3
7 7
10 10
45 1.14
794 20.19
40 40
344 512
481275
6 AWG 6 AWG
2 2
7 7
8 8
45 1.14
948 24.08
448 11.38
55 55
375 559
471938
6 AWG 6 AWG
3 3
7 7
8 8
45 1.14
954 24.24
55 55
514 765

Standards & References

CSA-NWMU cables meet or exceed the following requirements:

  • ASTM
  • CSA C22.2 No. 48 (non-metallic sheathed cable)
  • Canadian Electrical Code1
  • CSA FT1 Flame Test Rating

Construction

Southwire's CSA-NWMU cables are available as two or three-conductor cables with a bare grounding conductor. It is manufactured using annealed (soft) copper conductors with compressed standing for stranded conductors; a heatresistant thermoplastic polyvinyl chloride (PVC) insulation and nylon jacket for the phase conductors with a sunlight-" moisture-" and fungus-resistant PVC jacket for the overall construction.

  • Ground Conductor
  • Copper Conductor
  • PVC / Nylon Insulation
  • Black PVC Jacket• Conductors are white and black (for 2 conductor cables).
  • Conductors are white" black and red (for 3 conductor cables).

Resources

There are no downloadable resources for this product.