Southwire's CSA-NWMU cables may be used for underground installations, including direct burial. It may also be used for environments exposed to the weather in dry and wet locations.
Stock # | 47185401 47185401 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 1 1 | |
Size (AWG) | 14 14 | |
Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
Nom. Width (mils) (mm) | 525 13.35 | mils mm |
Nom. Height (mils) (mm) | 260 6.62 | mils mm |
Allowable Ampacity at 30°C Ambient | 20 20 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 109 162 | lbs/1000' kgs/km |
CSA-NWMU cables meet or exceed the following requirements: