Southwire's Romex® SIMpull ® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations.
Stock # | 55788001 55788001 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Conductors | 3 3 | |
No. of Strands | 7 7 | |
Size (AWG) | 6 6 | |
Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
Nom. OD (mils) (mm) | 991 25.19 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 867 1290 | lbs/1000' kgs/km |
* In accordance with the 2015 Canadian Electrical Code Part I Rule 14-104(2)
Romex® SIMpull ® NMD90 cables meet or exceed the following requirements: