TFFN 16-26 Str Cu Be 20kD

Southwire #: 59346301

600 Volt. Copper Conductor. Thermoplastic Insulation/Nylon Sheath. Heat, Moisture, Oil, and Gasoline Resistant II.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire® Type TFFN may be used as fixture wire, machine tool wiring, or appliance wiring material as specified in the National Electrical Code. Voltage for all applications is 600 volts. Allowable temperatures are as follows:

Specifications

measurement
imperial metric
Stock # 59346301 59346301
Size (AWG or kcmil) 16 AWG 16 AWG
No. of Strands 26 26
Nom. OD (mils) (mm) 101 2.57 mils mm
Jacket Thickness (mils) (mm) 5 0.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 11 16 lbs/1000' kgs/km
Allowable Ampacity 8 8
UPC # 032886981395 032886981395

Standards & References

Southwire® Type TFFN or MTW or AWM complies with:

  • ASTM- All Applicable Standards
  • UL Standards 66, 758, and 1063
  • National Electrical Code, NFPA 70, 2011 Edition
  • RoHS/REACH

Construction

Southwire® Type TFFN or MTW or AWM copper conductors are annealed (soft) copper, insulated with a tough, heat and moisture resistant polyvinyl chloride (PVC), over which a nylon (polyamide) jacket is applied. Available in black, white, red, blue, green, yellow, orange, brown, purple, gray, and pink. Some colors standard, some subject to economic order quantity.

Resources

There are no downloadable resources for this product.