Southwire® Type SEU, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts.
Stock # | 21826301 21826301 | |
Size (AWG or kcmil) AWG or kcmil mm2 | 1 AWG 1 AWG | |
No. of Conductors | 2 2 | |
No. of Strands | 19 19 | |
Size (AWG) | 1 1 | |
No. of Neutrals | 1 1 | |
No. of Strands | 14 14 | |
Nom. Width (mils) (mm) | 1101 27.98 | mils mm |
Nom. Height (mils) (mm) | 670 17.03 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 915 1362 | lbs/1000' kgs/km |
Insulation Thickness (mils) (mm) | 55 1.40 | mils mm |
Allowable Ampacity at 60C | 110 110 | |
Allowable Ampacity at 75C | 130 130 | |
Allowable Ampacity at 90C | 150 150 | |
Allowable Ampacity in Dwelling | 150 150 |