SEU 3-3-5 Cu 150R

Southwire #: 13083102

Service Entrance Cable SE type U. Service Entrance Cable, 600 Volt. Individual Conductors Rated XHHW-2. Jacket and Individual Conductors Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire® Type SEU cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard; however, the cable may be used in all applications where Type SE cable is permitted. SEU may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating is 600 volts.

Specifications

Stock # 13083102 13083102
Size (AWG or kcmil) AWG or kcmil mm2 3 AWG 3 AWG
No. of Conductors 2 2
No. of Strands 7 7
Size (AWG) 5 5
No. of Neutrals 1 1
No. of Strands 15 15
Nom. Width (mils) (mm) 861 21.87 mils mm
Nom. Height (mils) (mm) 519 13.18 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 521 775 lbs/1000' kgs/km
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Allowable Ampacity at 60C 85 85
Allowable Ampacity at 75C 100 100
Allowable Ampacity at 90C 110 110
Allowable Ampacity in Dwelling 110 110

Standards & References

  • ASTM- All applicable standards
  • UL Standard 44 for XHHW-2 conductors
  • UL Standard 83 for THHN/THWN conductors
  • UL Standard 854
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70. 2011 Edition
  • RoHS/ REACH

Construction

  • Southwire® style SEU cable is constructed with sunlight resistant Type XHHW-2 conductors or Type THHN/THWN conductors. Copper conductors are annealed (soft) copper. Cable assembly plus reinforcement tape are jacketed with sunlight resistant gray polyvinyl chloride (PVC). Available as 1 or 2 conductor with a concentric ground. SEU cable is jacketed with gray sunlight resistant polyvinyl chloride (PVC).

Resources

There are no downloadable resources for this product.