1-1-1-1-3 3E AL SERVICE ENTRANCE TYPE SER PVC JACKET 1000 FT

Southwire #: 56787201

Type SE and Style SER Service Entrance Cable. 600 Volt. Alumaflex® Brand Aluminum Alloy (AA-8176) Conductors. Individual Conductors Rated XHHW Jacket and Inner Conductors are Sunlight Resistant.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire Type SE, service entrance cable is used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard however, it may be used in all applications where Type SE cable is permitted. SE may be used in wet or dry above ground locations at temperatures not to exceed 90°C. The voltage rating is 600 volts.

Specifications

measurement
imperial metric
Stock # 56787201 56787201
Size (AWG or kcmil) 1 AWG 1 AWG
No. of Conductors 4 4
No. of Strands 8 8
Size (AWG) 3 3
No. of Neutrals 1 1
No. of Strands 7 7
Nom. OD (mils) (mm) 1190 30.23 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 561 835 lbs/1000' kgs/km
Allowable Ampacity at 60C 85 85
Allowable Ampacity at 75C 100 100
Allowable Ampacity at 90C 115 115
Allowable Ampacity in Dwelling 110 110
UPC # 032886937538 032886937538

Standards & References

Southwire Type SE cable complies with the following:

  • ASTM- B-800, B-801, and B-836
  • UL Standard 44 for XHHW-2
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70, 2011 Edition
  • RoHS

Construction

Southwire Type SE cable is constructed with Alumaflex® AA-8000 series aluminum alloy, compacted stranded conductors. The conductors are covered with a sunlight resistant Type XHHW-2-insulation. A reinforcement tape is wrapped around the conductors for added strength and conformity. A gray sunlight-resistant polyvinyl chloride (PVC) outer jacket covers the entire assembly. Four phase conductors and a bare neutral.

Resources

There are no downloadable resources for this product.