Southwire Type SE, service entrance cable is used to convey power from the service drop to the meter base and from the meter base to the distribution panelboard however, it may be used in all applications where Type SE cable is permitted. SE may be used in wet or dry above ground locations at temperatures not to exceed 90°C. The voltage rating is 600 volts.
Stock # | 32744599 32744599 | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Conductors | 4 4 | |
No. of Strands | 12 12 | |
Size (AWG) | 1 1 | |
No. of Neutrals | 1 1 | |
No. of Strands | 8 8 | |
Nom. OD (mils) (mm) | 1421 36.11 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 848 1261 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 115 115 | |
Allowable Ampacity at 75C | 135 135 | |
Allowable Ampacity at 90C | 150 150 | |
Allowable Ampacity in Dwelling | 150 150 |
Southwire Type SE cable complies with the following:
Southwire Type SE cable is constructed with Alumaflex® AA-8000 series aluminum alloy, compacted stranded conductors. The conductors are covered with a sunlight resistant Type XHHW-2-insulation. A reinforcement tape is wrapped around the conductors for added strength and conformity. A gray sunlight-resistant polyvinyl chloride (PVC) outer jacket covers the entire assembly. Four phase conductors and a bare neutral.