ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10183215 10183215 | |
Codeword | MINORCA MINORCA | |
Size (AWG or kcmil) (mm2) | 110.8 KCMIL 110.8 KCMIL | |
No. of Strands | 12 12 | |
Nom. OD (mils) (mm) | 480 12.20 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 276 411 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: