ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10162635 10162635 | |
Codeword | CURLEW CURLEW | |
Size (AWG or kcmil) (mm2) | 1033.5 KCMIL 1033.5 KCMIL | |
No. of Strands | 54 54 | |
Nom. OD (mils) (mm) | 1242 31.57 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1326 1973 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: