ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10143616 10143616 | |
Codeword | PARAKEET PARAKEET | |
Size (AWG or kcmil) (mm2) | 556.5 KCMIL 556.5 KCMIL | |
No. of Strands | 24 24 | |
Nom. OD (mils) (mm) | 913 23.21 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 716 1066 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: