ACSR-Aluminum Conductor, Steel Reinforced
Stock # | 10123803 10123803 | |
Codeword | QUAIL QUAIL | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Strands | 6 6 | |
Nom. OD (mils) (mm) | 446 11.35 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 183 272 | lbs/1000' kgs/km |
Southwire's ACSR bare conductor meets or exceeds the following ASTM specifications: