927.2-18/19 ACAR

Southwire #: 19364903

Aluminum Conductor. Aluminum Alloy Reinforced. Bare.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

Used as bare overhead transmission cable and as primary and secondary distribution cable. A good strength-to-weight ratio makes ACAR applicable where both ampacity and strength are prime considerations in line design; for equal weight, ACAR offers higher strength and ampacity than ACSR.

Specifications

measurement
imperial metric
Stock # 19364903 19364903
Size (AWG or kcmil) 927.2 KCMIL 927.2 KCMIL
No. of Strands 18 18
Nom. OD (mils) (mm) 1108 28.15 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 867 1290 lbs/1000' kgs/km

Standards & References

Southwire's ACAR bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B398 Aluminum-Alloy 6201-T81 Wire for Electrical Purposes.
  • B524 Concentric-Lay-Stranded Aluminum Conductors, Aluminum-Alloy Reinforced (ACAR, 1350/6201).

Construction

Aluminum 1350-H19 wires, concentrically stranded about an aluminum-alloy 6201-T81 core. Although the alloy strands generally comprise the core of the conductor, in some constructions they are distributed in layers throughout the aluminum 1350-H19 strands.