1113-61 AAC MARIGOLD 3025 LBMATERIAL BLOCKED OBSOLETE. NO REPLACEMENT MATERIAL #.

Southwire #: 10108929

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

AAC-All Aluminum Conductor, Bare

Specifications

Stock # 10108929 10108929
Codeword MARIGOLD MARIGOLD
Size (AWG or kcmil) (mm2) 1113 KCMIL 1113 KCMIL
No. of Strands 61 61
Nom. OD (mils) (mm) 1215 30.88 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1044 1553 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.