AAC-All Aluminum Conductor, Bare
Stock # | 10102215 10102215 | |
Codeword | BLUEBELL BLUEBELL | |
Size (AWG or kcmil) (mm2) | 1033.5 KCMIL 1033.5 KCMIL | |
No. of Strands | 37 37 | |
Nom. OD (mils) (mm) | 1169 29.71 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 971 1444 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.