795-37 AAC ARBUTUS 1848 LBMATERIAL BLOCKED OBSOLETE. NO REPLACEMENT MATERIAL #.

Southwire #: 10099018

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application

AAC-All Aluminum Conductor, Bare

Specifications

Stock # 10099018 10099018
Codeword ARBUTUS ARBUTUS
Size (AWG or kcmil) (mm2) 795 KCMIL 795 KCMIL
No. of Strands 37 37
Nom. OD (mils) (mm) 1026 26.07 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 745 1109 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.