715.5-37 AAC VIOLET

Southwire #: 10098244

Classes AA and A are used primarily for overhead transmission and primary and secondary distribution, where ampacity must be maintained and a lighter conductor (compared to ACSR) is desired, and when conductor strength is not a critical factor.

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application

AAC-All Aluminum Conductor, Bare

Specifications

measurement
imperial metric
Stock # 10098244 10098244
Codeword VIOLET VIOLET
Size (AWG or kcmil) 715.5 KCMIL 715.5 KCMIL
No. of Strands 37 37
Nom. OD (mils) (mm) 973 24.73 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 671 999 lbs/1000' kgs/km

Standards & References

Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:

  • B230 Aluminum 1350-H19 Wire for Electrical Purposes.
  • B231 Concentric-Lay-Stranded Aluminum 1350 Conductors.

Construction

Aluminum 1350-H19 wires, concentrically stranded.