AAC-All Aluminum Conductor, Bare
Stock # | 10086712 10086712 | |
Codeword | ASTER ASTER | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Strands | 7 7 | |
Nom. OD (mils) (mm) | 413 10.51 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 125 186 | lbs/1000' kgs/km |
Southwire's AAC bare conductor meets or exceeds the following ASTM specifications:
Aluminum 1350-H19 wires, concentrically stranded.